2.7.3.1 Configuration on MCC
Bulk OUT Endpoint Number
Symbol name: CONFIG_USB_DEVICE_FUNCTION_BULK_OUT_ENDPOINT_NUMBER
Specify the endpoint number of Bulk Out Endpoint to be used for this instance of the Vendor Interface. Refer to Device Datasheet for details on available endpoints and limitations.
Bulk IN Endpoint Number
Symbol name: CONFIG_USB_DEVICE_FUNCTION_BULK_IN_ENDPOINT_NUMBER
Specify the endpoint number of Bulk IN Endpoint to be used for this instance of the Vendor Interface. Refer to Device Datasheet for details on available endpoints and limitations.