2.6.2 Using the Library
This topic describes the basic architecture of the HID Function Driver and provides information and examples on its use.
Topics
| Name | Description | 
| Abstraction Model | Provides an architectural overview of the USB HID Function Driver. | 
| Library Overview | The USB HID Device Library mainly interacts with the system, its clients and function drivers, as shown in the Abstraction Model.The library interface routines are divided into sub-sections, which address one of the blocks or the overall operation of the USB HID Device Library. | 
| How the Library Works | This topic describes the basic architecture of the USB HID Function Driver Library and provides information and examples on its use. |