The Power Debugging module displays the current
consumption of a connected kit. To get started with basic current measurements, see the
Basic Current Measurement chapter. For an example on how to use cursors, see
Power Analysis using Cursors. For examples on how to correlate current consumption
with code execution, see Code Correlation.Figure 3-17. Power Debugging
Current consumption graph.
Y-axis of channel A.
Channel A average and instant
values.
Y-axis of channel B.
Control
Panel.
Auto-scroll checkbox.
Automatically fit
Y checkbox.
X-axis (time), unit is
[minutes]:[seconds].
Important: The
Power module can only be used with the
Power interface.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.