5.2.1.2 Hardware Setup
To run the example the following hardware setup is required:
- I/O1 Xplained Pro extension connected to SAM D21 Xplained Pro EXT1 connector
- USB cable connected from host PC to DEBUG USB connector on SAM D21 Xplained Pro
A picture of the setup is shown below.