3.1.3 Extra Power Supplies

The SAMA7G54 Curiosity Pro supports many add-on boards with various power supply requirements. To meet the power requirements of large loads from the add-on slots, additional power supplies are implemented on the main board, providing additional 3.3V (VDD_3V3_B) and 2.5V (VDD_2V5_B) rails.

Figure 3-7. Extra Power Supplies