3.1.1 Input Power Options

The SAMA7G54 Curiosity Pro board can be powered through:

  • An external AC-to-DC +5V wall adapter connected via a 2.1 mm center-positive plug into the power jack of the board (J84), or
  • USB port A (J1, USB Type-C® connector).