3.1.2 Power Management Integrated Circuit (PMIC)
The MCP16502 is a comprehensive PMIC optimized for Microchip MPU devices.
The MCP16502 integrates four DC-DC buck regulators and two auxiliary LDOs, and provides a comprehensive interface to the MPU, including an interrupt flag and an I²C interface.
All buck channels can support loads of up to 1A and are capable of 100% duty cycle operation.
Two 300 mA LDOs are included to support sensitive analog loads.
The default power-channel sequencing is built-in according to the requirements of the Microchip MPU device.
The MCP16502 features low no-load operational quiescent current and draws less than 10 µA in full shutdown mode.
Active discharge resistors are provided on each output. All buck channels support safe startup into pre-biased outputs.
The MCP16502 is available in a 32-pin 5 mm x 5 mm VQFN package with an operating junction temperature range of –40°C to +125°C. It is AEC-Q100 Grade 2 (Tamb=105°C) qualified. For more information about the MCP16502, refer to the product web page.
The MCP16502TAB comes preset to supply all voltage rails required by the system:
- 3.3V DC/DC supplies the SAMA7G54 I/O pads and devices (VDD_3V3).
- 1.35V DC/DC supplies the SAMA7G54 DDR3L pads (VDDIODDR) and embedded memory device.
- 1.15V DC/DC supplies the SAMA7G54 core (VDDCORE).
- 1.15 to 1.25V DC/DC supplies the SAMA7G54 CPU (VDDCPU).
The following figure shows the PMIC implementation.
The two LDO outputs (VLDO1 and VLDO2) are available for unrestricted use.
| Device | 7-Bit Client Address |
|---|---|
| MCP16502 | 1011011 (0x5B) |