3.1.4 VDDBU Backup Power

A 3V CR1220 coin cell, installed in the BT1 battery holder, is used to permanently maintain the VDDBU voltage.

This function allows the user to shut down the MPU and the system, entering Low-Power mode while maintaining the custom configuration previously stored in the MPU backup area.

Jumper JP17/J85 must be in place for proper MPU operation. It can be removed if the user needs to return the MPU to its initial configuration by resetting the Backup registers (BUREG).

Figure 3-8. VDDBU Backup Cell
Warning: Removing jumper JP17 during board operation causes an immediate reset.