3.5.1.1 Command Format (Host to BM70/71)
|
Value of Parameter (9) |
Parameter Description |
Length – 1 Byte |
|---|---|---|
0x03 | Memory type For the BM70/71, this value is set to three, indicating flash memory | — |
|
Value of Parameter (10) |
Parameter Description |
Length – 1 Byte |
|---|---|---|
0x00 | Sub-memory type For the BM70/71, this value is set to zero, indicating EFLASH memory | — |
|
Value of Parameter (11) |
Parameter Description |
Length – 1 Byte |
|---|---|---|
0xXX | 0 – Unlock memory 1 – Lock memory | — |