3.5.1.3 Response Format (BM70/71 to Host)
The BM70/71 device returns the HCI Event Response for Number of Completed Packets Event (opcode - 0x13) and the HCI ACL Data Packet for ISDAP Command Response (ISDAP opcode - 0xXXXX) with no additional values appended to the packet.
The BM70/71 returns the HCI Event Response for Number of Completed Packets Event (opcode - 0x13) when it has successfully received a formatted HCI-ISDAP command. This lets the host know the HCI-ISDAP command is accepted and is being processed. For general format and details, see HCI Event Responses. The BM70/71 returns an HCI-ISDAP packet with an embedded HCI-ISDAP Lock/Unlock command response to let the host know the status of the operation (success or failure). This response does not append any additional data to the response packet. For more details on the format and values of the packet, see HCI Event Responses.