3.5.3.1 Command Format (Host to BM70/71)
|
Value of Parameter (7...8) |
Parameter Description |
Length – 2 Bytes |
|---|---|---|
0xXXXX | HCI-ISDAP Data Length field Bit 15 0 – Terminate Write Continue operation. Next write command must be a HCI-ISDAP Write Command (see Write Memory Command) or undefined device operation will occur. 1 – Write Continue Operation active. Bit[14:0] 0x0001:0x7FFF – Packet Data Length | The Most Significant Bit is repurposed for the continue flag. The maximum value for any HCI-ISDAP write operation can be 32767 bytes in length, but the data sent in each packet is limited based on the packet the BM70/71 can receive (see Read Buffer Size). |
|
Value of Parameter (9 ... n) |
Parameter Description |
Length – 1 ... n Bytes |
|---|---|---|
0xXX | Data to write to memory | The length of this field depends on amount data the user will write |