3.5.3.3 Response Format (BM70/71 to Host)
The BM70/71 returns the HCI response when it successfully receives a properly formatted HCI ACL Data Packet with an embedded HCI-ISDAP Command. This lets the host know the HCI-ISDAP command is accepted and is being processed. For general format and details, see HCI Event Responses. The BM70/71 returns the HCI event response with a value to indicate the status of the write continue operation (success or failure). This response does not append any additional HCI-ISDAP Write Continue Command-specific data to the response packet.