2.2.2.2 Create Connection
The opcode to create connection is 0x0405. The host uses this command to establish a flash memory programming session with the BM70/71 module. For more details on commands, see Commands.
The opcode to create connection is 0x0405. The host uses this command to establish a flash memory programming session with the BM70/71 module. For more details on commands, see Commands.