3.4.3.3 Response Format (BM70/71 to Host)
The BM70/71 responds to the Disconnect command with an HCI Event Response for Command Status Event (opcode - 0x0F) and an HCI Event Response for Disconnection Complete Event (opcode - 0x05) packet. No additional parameters are appended to these packets. See HCI-ISDAP Flash Commands Overview and HCI Event Responses for format of these responses.