49.7.7 VDD3V3 Power-On-Reset

Table 49-26. DC Characteristics
SymbolParameterConditionsMinMaxUnit
VIT+Positive-going input threshold voltage (VDD3V3)22.24V
VIT-Negative-going input threshold voltage (VDD3V3)1.92.15V
VhysHysteresis voltage (VIT+ - VIT-)70160mV
tresReset time-out period(1)1080μs
Note:
  1. Simulation data.