49.7.15 PLLB and PLLC Characteristics
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| VDDPLL | Supply voltage range | – | 1.04 | 1.21 | V |
| IVDDPLL | Current consumption(3) | – | 5 | μA/MHz | |
| fIN | Input frequency range | – | 5 | 50 | MHz |
| fPLLACK | VCO frequency range PLLBCK/PLLCCK | – | 300 | 600 | MHz |
| tLOCK | Lock time(3) | – | – | 150 | μs |
| tSTART | Start-up time(3) | – | – | 50 | μs |
Note:
- Internal frequency range of the PLLB. Two output clocks are provided. PLLBCK and PLLCCK for core and peripherals frequency selection. Refer to section Power Management Controller (PMC).
- Slow clock crystal oscillator output allowed only.
- Simulation data.