19.5 Main Clock
The Main clock (MAINCK) has two sources:
- A Main RC oscillator with a fast start-up time and that is selected by default to start the system
- A Main crystal oscillator with Bypass mode
The Main clock (MAINCK) has two sources:
DS60001779C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.