48.6.3 UART Interrupt Enable Register

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Enables the corresponding interrupt.

Name: UART_IER
Offset: 0x08
Reset: 
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        ACE 
Access W 
Reset  
Bit 15141312111098 
 CMP  RXBUFFTXBUFE TXEMPTYTIMEOUT 
Access WWWWW 
Reset  
Bit 76543210 
 PAREFRAMEOVREENDTXENDRX TXRDYRXRDY 
Access WWWWWWW 
Reset  

Bit 16 – ACE Enable Analog Comparator Event Interrupt

Bit 15 – CMP Enable Comparison Interrupt

Bit 12 – RXBUFF Enable Buffer Full Interrupt

Bit 11 – TXBUFE Enable Buffer Empty Interrupt

Bit 9 – TXEMPTY Enable TXEMPTY Interrupt

Bit 8 – TIMEOUT Enable Time-out Interrupt

Bit 7 – PARE Enable Parity Error Interrupt

Bit 6 – FRAME Enable Framing Error Interrupt

Bit 5 – OVRE Enable Overrun Error Interrupt

Bit 4 – ENDTX Enable End of Transmit Interrupt

Bit 3 – ENDRX Enable End of Receive Transfer Interrupt

Bit 1 – TXRDY Enable TXRDY Interrupt

Bit 0 – RXRDY Enable RXRDY Interrupt