3.1.3 AC Characteristics and Timing Parameters

The information contained in this section defines the RNWF11 Module AC characteristics and timing parameters.
Figure 3-1. Load Conditions for Device Timing Specifications
Table 3-10. Capacitive Loading Requirements on Output Pins

AC CHARACTERISTICS

Standard Operating Conditions: 2.97V to 3.63V (Unless Otherwise Stated)

Operating Temperature: -40°C ≤ TA ≤ +85ºC

Parameter No.SymbolCharacteristicsMin.Typ.(1)Max.UnitsConditions
DO56ClAll I/O pins (except pins used as CxOUT)——50pF—
DO58CbSCLx, SDAx——400pFI2C mode
Note:
  1. Data in the Typ. column is at 3.3V, +25°C unless otherwise stated.

Table 3-11. I/O Timing Requirements

AC CHARACTERISTICS

Standard Operating Conditions: 2.97V to 3.63V (Unless Otherwise Stated)

Operating Temperature: -40°C ≤ TA ≤ +85ºC

Parameter No.SymbolCharacteristics(2)Min.Typ.(1)Max.UnitsConditions
DO31TIOR

Port output rise time

I/O pins:

4x source driver pins -

RA4, RA5, RA10, RA13, RA14, RB4-RB7, RC9-RC12, RK1, RK4-RK7, RK12
——9.5nsCLOAD = 50 pF
——6nsCLOAD = 20 pF

Port output rise time

I/O pins:

8x source driver pins -

RA1, RC8, RC9, RC13, RC14, RC15, RK13, RK14
——8nsCLOAD = 50 pF
——6nsCLOAD = 20 pF
DO32TIOF

Port output fall time

I/O pins:

4x source driver pins -

RA10, RB4-RB7, RB9, RB12, RC9-RC12, RK12
——9.5nsCLOAD = 50 pF
——6nsCLOAD = 20 pF

Port output fall time

I/O pins:

8x source driver pins -

RA1, RC8, RC9, RC13-RC15, RK13, RK14
——8nsCLOAD = 50 pF
——6nsCLOAD = 20 pF
DI35TINPINTx pin high or low time5——ns—
DI40TRBPCNx high or low time (input)5——ns—
Note:
  1. Data in the Typ. column is at 3.3V, +25°C unless otherwise stated.

  2. This parameter is characterized but not tested in manufacturing.

Figure 3-2. I/O Timing Characteristics
Note: For more details on load conditions, see Figure 3-1.
Table 3-12. ADC Module Specifications(1, 2)

AC CHARACTERISTICS

Standard Operating Conditions: 2.97V to 3.63V (Unless Otherwise Stated)

Operating Temperature: -40°C ≤ TA ≤ +85ºC

Parameter No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
Device Supply
AD01AVDDModule VDD supplyVDD–0.3—VDD + 0.3V—
AD02AVSSModule VSS supplyVSS—VSS + 0.3V—
Reference Inputs
AD05VREFHReference voltage high——AVDDV(1)
AD06VREFLReference voltage lowAVSS——V(1)
AD07VREF

Absolute reference voltage

(VREFH– VREFL)

AVDD–0.3—AVDD + 0.3V(2)
AD08IREFCurrent drain—102—µAPer ADCx (‘x’ = 0-4, 7)
Analog Input
AD12VINH- VINLFull-Scale input spanVREFL—VREFHV—
AD13VINLAbsolute VINL input voltageAVSS—VREFLV—
AD14VINHAbsolute VINH input voltageAVSS—VREFHV—
ADC Accuracy
AD20cNRResolution6—12bitsSelectable 6, 8, 10, 12 resolution ranges
AD21cINLIntegral nonlinearity—±3—LSbVINL = AVSS = VREFL = 0V, AVDD = VREFH = 3.3V
AD22cDNLDifferential nonlinearity—±1—LSbVINL = AVSS = VREFL = 0V, AVDD = VREFH = 3.3V
AD23cGERRGain error—±8—LSbVINL = AVSS = VREFL = 0V, AVDD = VREFH = 3.3V
AD24cEOFFOffset error—±4—LSbVINL = AVSS = 0V, AVDD = 3.3V
Dynamic Performance
AD31bSINADSignal to noise and distortion—67—dBSingle-ended(4)(5)
AD34bENOBEffective number of bits—10.5—bits(4)(5)
Note:
  1. The ADC module is functional at VBORMIN < VDD < VDDMIN but with degraded performance. Unless otherwise stated, module functionality is guaranteed but not characterized.

  2. ADC performance is measured in the MCU mode only.

  3. These parameters are not characterized or tested in manufacturing.

  4. These parameters are characterized but not tested in manufacturing.

  5. Characterized with a 1 kHz sine wave.