3.1.1 Absolute Maximum Ratings
Exposure to these maximum rating conditions for extended periods may affect device
reliability. Functional operation of the device at these or any other conditions, above
the parameters indicated in the operation listings of this specification, is not
implied. The following table details about the absolute maximum ratings of the RNWF11 Module.
| Parameter | Value |
|---|---|
| Ambient temperature under bias | -40°C to +85ºC |
| Storage temperature | -40°C to +125°C |
| Voltage on VDD with respect to GND | 0.3V to (VDD + 0.3V) |
| Voltage on VBUS with respect to GND |
0.3V to (VDD + 0.3V) |
| Maximum current out of GND pin(s) | 500 mA |
| Maximum current into VDD pin(s)(2) | 500 mA |
| Maximum current sunk/sourced by any 4x I/O pin(3) | 15 mA |
| Maximum current sunk/sourced by any 8x I/O pin(3) | 25 mA |
| Maximum current sunk by all ports | 150 mA |
| Maximum current sourced by all ports(2) | 150 mA |
| ESD Qualification | |
| Human Body Model (HBM) per JEDEC JS-001-2017 | ±2000V |
| Charged Device Model (CDM) (JEDEC JS-002-2018) | ±500V |
|
Note:
| |
|
Symbol |
Parameter |
Min. |
Typ. |
Max. |
Unit |
|---|---|---|---|---|---|
| VDD | Power supply input voltage | 3.0 | 3.3 |
3.6 | V |