19.3.3 Timer0 Example
Timer0 Configuration:
- Timer0 mode = 16-bit
- Clock Source = FOSC/4 (250 kHz)
- Synchronous operation
- Prescaler = 1:1
- Postscaler = 1:2 (T0OUTPS =
1
)
i.e., (0xFFFF)*2*(1/250 kHz) = 524.28 ms