27.1.1 PWMTMRS0
Name: | PWMTMRS0 |
Offset: | 0x041F |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
P5TSEL[1:0] | P4TSEL[1:0] | P3TSEL[1:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 1 | 0 | 1 | 0 | 1 |
Bits 0:1, 2:3, 4:5 – PnTSEL PWMn Timer Selection
PnTSEL Value | PWM |
---|---|
11 | Timer6 |
10 | Timer4 |
01 | Timer2 |
00 | Reserved |