15.3.2 NVMDAT
Name: | NVMDAT |
Offset: | 0x1C8E |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
NVMDAT[13:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | x | x | x | x | x | x |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
NVMDAT[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x |
Bits 13:0 – NVMDAT[13:0] NVM Data bits
Note: The
individual bytes in this multibyte register can be accessed with the following
register names:
- NVMDATH: Accesses the high byte NVMDAT[13:8]
- NVMDATL: Accesses the low byte NVMDAT[7:0]
Reset States: |
|