9.5.2 Overflow/Underflow Reset
If the STVREN bit is programmed to ‘1
’, the device will be reset if the stack is
PUSHed beyond the sixteenth level or POPed beyond the first level, setting the
appropriate bits (STKOVF or STKUNF, respectively).