34.1 Independent Gain Amplifiers
The output of the FVR is routed through two independent programmable gain amplifiers. Each amplifier can be programmed for a gain of 1x, 2x or 4x, to produce the three possible voltage levels.
The ADFVR bits are used to enable and configure the gain amplifier settings for the
         reference supplied to the ADC module. Refer to the “ADCC - Analog-to-Digital Converter
            with Computation Module” chapter for additional information.
      The CDAFVR
         bits are used to enable and configure the gain amplifier settings for the reference
         supplied to the DAC and comparator modules. Refer to the “DAC - Digital-to-Analog
            Converter Module” and “CMP - Comparator Module” chapters for additional
         information.
      Refer to the figure below for the block diagram of the FVR module.