9.1.4 Device Configuration Information (DCI)
The Device Configuration Information (DCI) is a dedicated region in the memory that holds information about the device, which is useful for programming and bootloader applications. The data stored in this region is read-only and cannot be modified/erased. Refer to the table below for complete DCI table addresses and description.
| Address | Name | Description | Value | Units |
|---|---|---|---|---|
| PIC16F18056 PIC16F18076 | ||||
| 8200h | ERSIZ | Erase Row Size | 32 | Words |
| 8201h | WLSIZ | Number of write latches per row | 32 | Words |
| 8202h | URSIZ | Number of user erasable rows | 512 | Rows |
| 8203h | EESIZ | Data EEPROM memory size | 256 | Bytes |
| 8204h | PCNT | Pin Count | 28/40 | Pins |