33.12.2 CMxCON1
Name: | CMxCON1 |
Offset: | 0x108D |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INTP | INTN | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit 1 – INTP Comparator Interrupt on Positive-Going Edge Enable
Value | Description |
---|---|
1 |
The CxIF interrupt flag will be set upon a positive-going edge of the CxOUT bit |
0 |
No interrupt flag will be set on a positive-going edge of the CxOUT bit |
Bit 0 – INTN Comparator Interrupt on Negative-Going Edge Enable
Value | Description |
---|---|
1 |
The CxIF interrupt flag will be set upon a negative-going edge of the CxOUT bit |
0 |
No interrupt flag will be set on a negative-going edge of the CxOUT bit |