Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRLA | 7:0 | ONDEMAND | RUNSTDBY | ENABLE | SWRST | ||||
0x01 | CTRLB | 7:0 | PRESCALER[2:0] | |||||||
0x02 | REFCTRL | 7:0 | REFCOMP | REFSEL[3:0] | ||||||
0x03 | EVCTRL | 7:0 | WINMONEO | RESRDYEO | STARTINV | FLUSHINV | STARTEI | FLUSHEI | ||
0x04 | INTENCLR | 7:0 | WINMON | OVERRUN | RESRDY | |||||
0x05 | INTENSET | 7:0 | WINMON | OVERRUN | RESRDY | |||||
0x06 | INTFLAG | 7:0 | WINMON | OVERRUN | RESRDY | |||||
0x07 | SEQSTATUS | 7:0 | SEQBUSY | SEQSTATE[4:0] | ||||||
0x08 | INPUTCTRL | 7:0 | MUXPOS[4:0] | |||||||
15:8 | MUXNEG[4:0] | |||||||||
0x0A | CTRLC | 7:0 | RESSEL[1:0] | CORREN | FREERUN | LEFTADJ | DIFFMODE | |||
15:8 | WINMODE[2:0] | |||||||||
0x0C | AVGCTRL | 7:0 | ADJRES[2:0] | SAMPLENUM[3:0] | ||||||
0x0D | SAMPCTRL | 7:0 | OFFCOMP | SAMPLEN[5:0] | ||||||
0x0E | WINLT | 7:0 | WINLT[7:0] | |||||||
15:8 | WINLT[15:8] | |||||||||
0x10 | WINUT | 7:0 | WINUT[7:0] | |||||||
15:8 | WINUT[15:8] | |||||||||
0x12 | GAINCORR | 7:0 | GAINCORR[7:0] | |||||||
15:8 | GAINCORR[11:8] | |||||||||
0x14 | OFFSETCORR | 7:0 | OFFSETCORR[7:0] | |||||||
15:8 | OFFSETCORR[11:8] | |||||||||
0x16 ... 0x17 |
Reserved | |||||||||
0x18 | SWTRIG | 7:0 | START | FLUSH | ||||||
0x19 ... 0x1B |
Reserved | |||||||||
0x1C | DBGCTRL | 7:0 | DBGRUN | |||||||
0x1D ... 0x1F |
Reserved | |||||||||
0x20 | SYNCBUSY | 7:0 | WINUT | WINLT | SAMPCTRL | AVGCTRL | CTRLC | INPUTCTRL | ENABLE | SWRST |
15:8 | SWTRIG | OFFSETCORR | GAINCORR | |||||||
0x22 ... 0x23 |
Reserved | |||||||||
0x24 | RESULT | 7:0 | RESULT[7:0] | |||||||
15:8 | RESULT[15:8] | |||||||||
0x26 ... 0x27 |
Reserved | |||||||||
0x28 | SEQCTRL | 7:0 | SEQEN[7:0] | |||||||
15:8 | SEQEN[15:8] | |||||||||
23:16 | SEQEN[23:16] | |||||||||
31:24 | SEQEN[31:24] | |||||||||
0x2C | CALIB | 7:0 | BIASCOMP[2:0] | |||||||
15:8 | BIASREFBUF[2:0] |