Additional documentation for the kit can be found on the Microchip website for the AC164166.
This includes:
- Board Design Documentation including
Schematics and 3D Views
- Gerber Files
- TA100 14-Pin SOIC
Socket Board User Guide (AC164166)
For other kits referenced in this document, check the website information associated with
those kits. This includes:
Related Hardware Kits
Microchip also offers related socket kits for the other packages that the TA100
device is provided in. These include:
- The AC164167 8-Pin SOIC Socket Kit for
the TA100 – This developer’s kit supports an 8-pin SOIC TA100 device with
either an SPI or I2C Interface
- The EV39Y17A 24-Pad VQFN Socket Kit
for the TA100 – This developer’s kit supports a 24-Pad VQFN TA100 device
with both an SPI and I2C Interface