50.4.1 Power Management
The ASRC clocks must be enabled prior to processing audio streams. The peripheral clock and GCLK clocks must be enabled in the Power Management Controller (PMC) before using the ASRC.
The peripheral clock is used by the interface to handle data and configuration sent to the interface of the controller, while the GCLK clock is used to clock the DSP sub-module.