50.4.2 Interrupt Sources
The ASRC interrupt line is connected on one of the internal sources of the interrupt controller. Using the ASRC interrupt requires the interrupt controller to be programmed first.
The ASRC interrupt line is connected on one of the internal sources of the interrupt controller. Using the ASRC interrupt requires the interrupt controller to be programmed first.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.