31.6 HSS AXI QOS Register
Name: | SFR_HSS_AXIQOS |
Offset: | 0x2028 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
WRITE[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
READ[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 11:8 – WRITE[3:0] Defines the QOS value for the write transfer from HSS to the DDR controller
The accepted values are 0 (lowest priority) to 15 (highest priority).
Bits 3:0 – READ[3:0] Defines the QOS value for the read transfer from HSS to the DDR controller
The accepted values are 0 (lowest priority) to 15 (highest priority).