31.1 OHCI Interrupt Configuration Register
Name: | SFR_OHCIICR |
Offset: | 0x00 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
SUSPEND2 | SUSPEND1 | SUSPEND0 | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
APPSTART | ARIE | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bits 8, 9, 10 – SUSPENDx USB PORT x
Value | Description |
---|---|
0 | Suspends controlled by EHCI-OCHI. |
1 | Forces the suspend for PORTx. |
Bit 1 – APPSTART Reserved
Must write ‘0’.
Bit 0 – ARIE OHCI Asynchronous Resume Interrupt Enable
Value | Description |
---|---|
0 | Interrupt is disabled. |
1 | Interrupt is enabled. |