19.1.4 Standard Boot Configuration
The boot sequence is controlled using the Boot Configuration Packet, stored in the OTP User area and configured through the OTP Controller (refer to OTP Memory Controller (OTPC)).
The boot sequence is controlled using the Boot Configuration Packet, stored in the OTP User area and configured through the OTP Controller (refer to OTP Memory Controller (OTPC)).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.