19.1.4.4 Boot Configuration User Interface

Table 19-1. Boot Configuration Packet
Offset Name Description
0x00 MON_DIS Disables monitor
0x04 RESERVED Reserved
0x08 CONSOLE_PIN Console pin muxing
0x0C-0x44 MEM_CFGx[2]

Two 32-bit words used to set memory configurations for x=0..6

MEM_CFGx[0]: this word contains mandatory options for all connected memories.

MEM_CFGx[1]: this word contains mandatory options for specific memories.