35.4.1 Processor Clock Ratio
The Processor Clock frequency can be controlled more precisely using PMC_CPU_RATIO.RATIO.
By default, RATIO = 15, and the Processor Clock frequency equals the Free-Running Clock frequency. Modifying the RATIO field modifies the frequency of the Processor Clock with a frequency step of fFCLK/16.