41.6.2 Supported Resolutions and Frame Rates
The table below presents some predefined and supported camera settings, assuming the following:
- D-PHY: clock lane frequency is in the range of 250 MHz to 750 MHz, which results in a bandwidth of 500 Mbps to 1.5 Gbps for each data lane.
- No significant control/reserved traffic is present on the link when
pixel data is being transmitted.
Table 41-3. Examples of Supported Resolutions and Frame Rates Number of Pixels with Overhead Refresh Rate (Hz) Color Depth (bpp) CSI-2 Bandwidth (Mbits) D-PHY at 500 Mbps Number of Lanes D-PHY at 1 Gbps Number of Lanes D-PHY at 1.5 Gbps Number of Lanes Camera Formats 2 Mpixels 2560000 15 24 922 2 1 1 3 Mpixels 3840000 15 24 1382 – 2 1 5 Mpixels 6400000 15 24 2304 – – 2 8 Mpixels 10240000 10 24 2458 – – 2 Video Formats 1280x720 pixels (720p) 921600 30 24 664 2 1 1 1280x720 pixels (720p) 921600 60 24 1327 3 2 1
Note: The CSI does not perform data
decompression. For example, if a camera transmits the compressed data according to the
Annex E of the CSI-2 Specification (data compression for raw data types), the CSI decodes
the data as normal non-compressed raw data. The decompression is performed by the CSI2DC
block.