60.6.3.5.3 VDDCPU Voltage Monitor Characteristics
The VDDCPU Monitor voltage range can be adapted to two operating modes (600 MHz Max or 800 MHz Max) through SECUMOD_GPSBR.SMCPURANGE.
See the figure Voltage Monitor Principle and refer to Voltage Monitoring in the section "Electrical Characteristics" for more information.