60.6.3.5.4 VDDCPU Alarm Filtering

The debouncer sensitivity is fully programmable using the required VDDCPU_DBTV value in the VDDCPU Filter register (SECUMOD_VCPUFR).

The debouncing time is calculated using the following formula:

DebouncingTime = VDDCPU_DBTV/fTD_SLCK

Refer to Voltage Monitoring in the section "Electrical Characteristics" for more information.