47.5.3 Interrupt Sources
The SPDIFRX interface has an interrupt line connected to the interrupt controller. Handling the SPDIFRX interrupt requires programming the interrupt controller before configuring the SPDIFRX.
The SPDIFRX interface has an interrupt line connected to the interrupt controller. Handling the SPDIFRX interrupt requires programming the interrupt controller before configuring the SPDIFRX.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.