43.6.14 Scaler Function
The video pipeline includes a hardware scaler that allows an image resize in both the horizontal and the vertical directions. It integrates a two-tap or four-tap filter architecture with programmable polyphase coefficients or fixed bilinear interpolation coefficients.