24.4.2 Reset States
The reset state manager handles the different reset sources and generates the internal reset signals. It reports the reset status in RSTC_SR.RSTTYP. RSTC_SR.RSTTYP is updated when the Processor reset is released.
If more than one reset event occurred since the last read of RST_SR, the field RSTTYP reports the first reset that occurred.