24.4.2.3 32.768 kHz Crystal Oscillator Failure Detection Reset
The 32.768 kHz Crystal Oscillator Failure Detection reset is done when the 32.768 kHz crystal oscillator frequency monitoring circuitry in the PMC detects a failure and RSTC_MR.SCKSW is written to '1'. This reset lasts three slow clock cycles.
When RSTC_MR.SCKSW is written to ‘0’, the 32.768 kHz crystal oscillator fault has no impact on the RSTC.
During the 32.768 kHz Crystal Oscillator Failure Detection reset, the Processor reset and the Peripheral reset are asserted. The NRST_OUT line is also asserted, depending on the value of RSTC_MR.ERSTL.
When the 32.768 kHz crystal oscillator failure generates a VDDCORE reset, PMC_SR.XT32KERR is automatically cleared by the Peripheral and Processor resets.