18.3.2.3.1 Direct Calibration
In this mode, the user sets the value for ODT (DDR3PHY_ZQ0CR1.ZPROG[7:4]) and of output impedance (DDR3PHY_ZQ0CR1.ZPROG[3:0]) independently. The calibration sequence is run by writing DDR3PHY_PIR (ZCAL and INIT fields must be set to '1'). Each time DDR3PHY_ZQ0CR1.ZPROG is modified, a new calibration must be triggered.
Note: Calibration of the pull-down/pull-up is done regardless of the
programmed value.