19.1.5.2 DBGU/UART Console Port
Communication is performed through the DBGU/UART port initialized to 115,200 bauds: 8 bits of data, no parity, 1- stop bit.
Communication is performed through the DBGU/UART port initialized to 115,200 bauds: 8 bits of data, no parity, 1- stop bit.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.