74.9.1 Processor Power Consumption in Active Mode
The following table provides the processor power consumption in the
following conditions:
- fCPU_CLK = from 400 MHz to 1000 MHz
- fMCK1 = 200 MHz
- fMCK2 = 533 MHz
- fMCK3 = 266 MHz
- fMCK4 = 400 MHz
- L1 caches enabled
- L2 cache enabled
- The Cortex-A7 core executes a CoreMark benchmark from the (internal) SRAM
- Code compiled with speed optimization
- Peripheral clocks disabled
- Current measured according to the following figure
fCPU (MHz) | VDDCPU (V) | Current (mA) | TJ (°C) | ||||||
---|---|---|---|---|---|---|---|---|---|
-40 | 25 | 50 | 70 | 85 | 105 | 125 | |||
400 | 1.1 | IDDCORE | 82 | 89 | 98 | 119 | 153 | 211 | 295 |
IDDCPU | 57 | 66 | 76 | 101 | 140 | 208 | 312 | ||
600 | 1.1 | IDDCORE | 82 | 89 | 98 | 119 | 153 | 211 | 295 |
IDDCPU | 90 | 99 | 109 | 134 | 173 | 241 | 362 | ||
800 | 1.15 | IDDCORE | 82 | 89 | 98 | 119 | 153 | 211 | 295 |
IDDCPU | 131 | 141 | 153 | 181 | 227 | 306 | 459 | ||
1000 | 1.25 | IDDCORE | 82 | 89 | 98 | 119 | 153 | 211 | – |
IDDCPU | 181 | 195 | 211 | 248 | 309 | 413 | – |