66.6.20 MCAN Extended ID Filter Configuration

Settings for 29-bit extended Message ID filtering. The Extended ID Filter Configuration controls the filter path for standard messages as described in Extended Message ID Filter Path.

This register can only be written if the bits CCE and INIT are set in MCAN CC Control Register.

Name: MCAN_XIDFC
Offset: 0x88
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
  LSE[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
 FLESA[13:6] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 FLESA[5:0]   
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 22:16 – LSE[6:0] List Size Extended

ValueDescription
0

No extended Message ID filter.

1-64

Number of extended Message ID filter elements.

>64

Values greater than 64 are interpreted as 64.

Bits 15:2 – FLESA[13:0] Filter List Extended Start Address

Start address of extended Message ID filter list (32-bit word address, see Message RAM Configuration).

Write FLESA with the bits [15:2] of the 32-bit address.