60.6.3.3.6 Scheduled Pull-Up/Pull-Down
In order to reduce the power consumption on the VBAT power supply, all activated pull-ups/pull-downs can be scheduled by following the steps below:
- Activate the required pull-up/pull-down.
- Measure the level on the PIOBUx pin.
- Deactivate the pull-up/pull-down.
Scheduling is enabled by setting SECUMOD_PIOBUx.SCHEDULE.
Note: This feature is only effective if SECUMOD_PIOBUx.PULLUP=
'1' or '2', indicating that a pull-up or a pull-down is connected.