1.12 Hardware Features
The starter kit provides the following two push button switches: User switch and Reset switch. The push button switches do not have any debounce circuitry and require the use of internal pull-up resistors. This enables the user to investigate the software debounce techniques. When Idle, the switches are pulled high (+3.3V,) and when pressed, they are grounded.