1.1 SAM E54 Curiosity Ultra Development Board Features
| Number | Description of item |
|---|---|
| 1 | ATSAME54P20A |
| 2 | USB debugger interface |
| 3 | Xplained Pro expansion compatible interface |
| 4 | Ethernet interface (RMII, SPI, GPIO). |
| 5 | X32 audio interface. 2 per board. Bluetoothh® and audio codecs sold separately |
| 6 | CAN interface |
| 7 | Graphics interface |
| 8 | DAC output |
| 9 | Audio reference clock select |
| 10 | I2C temp sensor (MCP9808) |
| 11 | ATECC508 |
| 12 | I2C Serial EEPROM with MAC address |
| 13 | 2.1 mm barrel jack power input |
| 14 | Programmable user buttons and LEDs |
| 15 | USB to ATSAME54P20A |
| 16 | Quad SPI memory 256 Mb (8 MB) |
| TSS Component | Qty (per board) | Function |
|---|---|---|
| MIC24052YJL | 1 | BUCK REGULATOR 12V 6A |
| MIC5528-3.3YMT | 2 | LDO 3.3V 0.5A |
| MIC2005A-2YM5 | 1 | 500 mA PWR SWITCH |
| AT32UC3A4256HHB | 1 | EDBG MCU |
| MCP6001UT | 1 | Single Op Amplifier, low power. |
| ATSAME54P20A | 1 | Target MCU |
| SST26VF064BA | 1 | Serial Quad I/O (SQI) Flash Memory |
| AT24MAC402 | 1 | EEPROM |
| ATECC608B | 1 | TrustFLEX IC |
| ATA6561 | 1 | CAN Transceiver |
| MCP9808T | 1 | Temperature Sensor |
| DSC6011JI2B-032K768 | 1 | 32.768 kHz oscillator |
| DSC6003JI2B-012.0000 | 1 | 12 MHz oscillator |
| DSC1001CI2-050.0000 | 1 | 50 MHz oscillator |
| VN2110K1 | 2 | N-CH MOSFET |